IESNA:LM-63-2002
[TEST]P1334425
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209735DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 97CRI , E3A301GPH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]112
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.9 5.8 8.8 14.5 27.5 75.8 175 342.8 513.7 572.6
625.1 661.5 701.7 735.9 758 781.1 794.3 798.5 790.7 773.9
751.6 718.2 684.3 645.3 607.5 552.7 488.1 412 347.5 182.2
78.2 19.8 8.5 3.1 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.9 5.8 9 14.4 28.1 79.1 183 336.3 508 570.6
613.5 656.2 695 725.4 752.3 770.6 782.9 784.1 776.1 761.5
739.4 711.2 675.5 640 599.4 540.3 482.3 411.9 335.5 181.2
78.7 19 8.3 3.3 1 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
3.9 5.7 8.9 14.2 27.6 74 172.7 330.7 495.2 549.8
602.3 645.6 679.6 707.1 728.9 747.5 756.8 758.6 751.9 738.1
716.5 690.5 661.1 617.4 573.6 521.9 456.8 387.5 320.5 172.3
72.7 18.8 8.1 3.4 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.9 5.7 8.9 14.3 27.5 71.5 173.4 321.3 474.6 537.1
583.5 624.4 654.8 680.4 699.8 714.1 721.6 722.9 717.1 703.1
684.9 660.4 628.1 591 545.6 492.4 427.2 366.1 293.6 152.1
69.6 19.5 8.1 3.3 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.6 8.8 14 25.7 70.1 164.9 303.9 452.5 503
549.6 590.7 620.7 643.2 660 670.9 678 679.8 674.3 662.1
643.1 618.6 583.1 545.9 501.9 441.2 384.8 324.6 261.7 134.3
62.7 19.5 7.6 3.3 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.9 5.7 8.9 13.8 25.6 64.6 149.3 281 418.4 470.5
514.3 549.1 579.7 600.8 616.3 626.3 631.9 632.3 627.2 615.4
595.9 568.2 532.8 494.4 446.3 393.8 339.9 284.2 227.4 114.1
54.3 18.9 7.3 3.1 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.5 8.7 13.6 24.4 62.3 135.5 251.4 383.3 429.9
469.1 501.5 525.4 546.3 560.6 568.7 573.4 572.7 566.1 551.1
530.7 503.3 467.5 429.5 382.2 335.3 282 232 181.7 90.7
45.8 17 6.8 3.1 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.6 8.5 13.5 22.7 56.3 123.8 221.4 338.3 381.8
418.4 448.5 472.8 488.4 500.4 506.2 508.1 505.4 496.7 482.3
460 433.3 396.4 360.5 317.3 275.2 231 187.5 146.7 75.6
38.2 16 6.2 3 1.2 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.9 5.6 8.3 12.9 21.1 50.5 109.8 195.5 294.7 332.7
365.2 392.4 411.8 425.3 434.1 437.1 436.5 431.1 421.6 405.3
386.2 359 325.8 287 253.6 212.5 175.3 144.7 112.3 59.1
32.7 14.7 5.7 2.7 1.2 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.5 8.3 12.6 20.3 46.1 95.8 168.4 253.8 284.3
311.4 330.6 346.8 357.7 362.6 362.9 359.7 352 340.9 326.1
303.9 279.3 251.8 221.1 192.3 161.3 134.6 108.4 87.4 48.2
26.5 13.5 5.1 2.4 1.1 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.9 5 6.6 8.6 11.4 14.4 20.6 28.8 34.3 35.3
35.4 35.1 34.2 33.4 32.1 30.5 28.6 26.3 24.3 21.9
19.6 17.6 15.6 13.7 11.7 9.4 7.2 5.6 4.4 2.7
1.6 0.9 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.9 4.5 5 5.4 5.6 5.7 5.6 5.1 4.4 4.2
3.9 3.6 3.3 3 2.8 2.5 2.3 2 1.7 1.4
1.2 1 0.9 0.8 0.6 0.5 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
3.9 4 3.7 3.4 2.9 2.5 2.1 1.7 1.4 1.2
1.1 1 0.9 0.8 0.7 0.6 0.5 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.9 3.4 2.7 2.2 1.8 1.3 1 0.6 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
3.9 2.8 2.2 1.6 1.2 0.8 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
3.9 2.7 2 1.4 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.9 2.6 1.9 1.3 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
